Yoke type track rollers 2RS Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NA2203 -2RS
PWTR15 -2RS
PWTR17 -2RS
PWTR20 -2RS
PWTR25 -2RS
PWTR30 -2RS
PWTR40 -2RS
PWTR45 -2RS
PWTR50 -2RS
PWTR1542 -2RS
PWTR1747 -2RS
PWTR2052 -2RS
PWTR2562 -2RS
PWTR45100 -2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Axial guidance Cage EAN Weight
(g)

38.15 €

1 4 Days 174016Without axial guidanceSheet steel cage9008745714887110.0

26.47 €

1 4 Days 153519With axial guidanceNone. full complement roller bearing-101.0

28.74 €

1 4 Days 174021With axial guidanceNone. full complement roller bearing9008745709562147.0

37.47 €

1 4 Days 204725With axial guidanceNone. full complement roller bearing-241.0

34.37 €

1 4 Days 255225With axial guidanceNone. full complement roller bearing9008745709609281.0

41.17 €

1 4 Days 306229With axial guidanceNone. full complement roller bearing-454.0

71.70 €

1 4 Days 408032With axial guidanceNone. full complement roller bearing9008745709661816.0

90.44 €

1 4 Days 458532With axial guidanceNone. full complement roller bearing9008745709692880.0

80.90 €

1 4 Days 509032With axial guidanceNone. full complement roller bearing9008745709715950.0

38.63 €

1 4 Days 154219With axial guidanceNone. full complement roller bearing-1.0

34.08 €

1 4 Days 174721With axial guidanceNone. full complement roller bearing-223.0

34.67 €

1 4 Days 205225With axial guidanceNone. full complement roller bearing-315.0

41.17 €

1 4 Days 256225With axial guidanceNone. full complement roller bearing-500.0

93.44 €

1 4 Days 4510032With axial guidanceNone. full complement roller bearing90087457096851401.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Rolling Element Material Steel Temperature range -20 to +120 degrees

Tech Support