Euro-Gripper-Tooling - Clamp Clip RD 40【2 Pieces Per Package】 (Part Numbers)

Euro-Gripper-Tooling - Clamp Clip RD 40

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Type: Clamp Clip kit
・Material: Aluminum
・Height: 48mm
・Information: Clip RD40
  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

279540

Part Number
279540
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.61 €

2 Pieces Per Package

1 pack 5 Days

Loading...

  1. 1

Basic information

Type Complete with mounting kit

This page is Euro-Gripper-Tooling - Clamp Clip RD 40, part number 279540.
You can find the detail information about specifications and dimensions on part number 279540.

Tech Support