Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JSY11M-1P-9A1-C8
Part Number
|
---|
JSY11M-1P-9A1-C8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Type | Connector | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Thread standard | Applicable valve | Option | Connector output direction | Manifold wiring specifications | Applications | Number of Pins | Manifold pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.85 € | 1 | 98 Days | Supply/Exhaust Block | Air supply / exhaust block for ass'y D sub-connector / flat cable (IP20 / compact type) | D-sub connector | Direct mounting | - | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY1000 | N/A | Upward | - | - | 25 poles | - |
Loading...
This page is Compact 5-Port JSY1000/3000/5000 Manifold, Optional Parts, part number JSY11M-1P-9A1-C8.
You can find the detail information about specifications and dimensions on part number JSY11M-1P-9A1-C8.
Configure
Basic Attributes
Number of Stations
Thread standard
Manifold wiring specifications
Applications
Manifold pitch(mm)
Type
Type
Type
Connector
Mounting Method
Port pipe connection port diameter
Specifications
Applicable valve
Option
Connector output direction
Number of Pins
Filter by standard shipping days
Optional Attributes
Part Number |
---|
JSY11M-1P-1AS-C8 |
JSY11M-1P-1AS-C8D0 |
JSY11M-1P-3A1-C8 |
JSY11M-26P-1A |
JSY11M-2P-1DA-C4 |
JSY11M-2P-1SA-C4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Type | Connector | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Thread standard | Applicable valve | Option | Connector output direction | Manifold wiring specifications | Applications | Number of Pins | Manifold pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.94 € | 1 | 39 Days | Supply/Exhaust Block | Air supply / exhaust block assembly for spring type terminal block box / for lead wire / for EX600 / for EX250 / for EX260 | - | Direct mounting | - | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY1000 | Built-in silencer | - | - | - | - | - | ||
66.95 € | 1 | 98 Days | Supply/Exhaust Block | Air supply / exhaust block assembly for spring type terminal block box / for lead wire / for EX600 / for EX250 / for EX260 | - | DIN rail mounting (without DIN rail) | - | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY1000 | Built-in silencer | - | - | - | - | - | ||
50.90 € | 1 | 28 Days | Supply/Exhaust Block | Air supply / exhaust block for ass'y D sub-connector / flat cable (IP40 / rotary) | D-sub connector | Direct mounting | - | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY1000 | N/A | Upward | - | - | 25 poles | - | ||
5.66 € | 1 | 39 Days | Blank Plate | Blanking Plate | - | - | - | - | - | - | JSY1000 | - | - | - | - | - | - | ||
17.40 € | 1 | 39 Days | Manifold Block | Manifold block assembly | - | - | - | ⌀4 One-touch fitting (Ports A and B) | - | - | JSY1000 | - | - | Double wiring | - | - | 6.5 | ||
17.40 € | 1 | 53 Days | Manifold Block | Manifold block assembly | - | - | - | ⌀4 One-touch fitting (Ports A and B) | - | - | JSY1000 | - | - | Single wiring | - | - | 6.5 |