Limit Switch (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6041103002
6085103100
6085117101
6085135104
6085153107
6085167108
6085171109
6085185111
6088103001
6088117007
6088121015
6088153002
6088167008
6088171016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Main Body External Shape Width W
(mm)
Main Body External Shape Height H
(mm)
Main Body External Shape Length H
(mm)
Contact opening Contact type Dimensions (additional text) Material Operation type Product size (depth)
(mm)
Thread size Type (manufacturer type)

89.32 €

1 Available 3 Days -30~+80----1 breaker|1 maker-Aluminium (die-cast)Tappet-M20D-U1 W

56.36 €

1 Available 56 Days -5850-Slow-acting switching element1 maker|1 breakerCasingPlasticTappet32M16BI2-U1Z W

62.87 €

1 Available 3 Days -5850-Slow-acting switching element1 maker|1 breakerCasingPlasticLever32M16BI2-U1Z RIW

84.96 €

1 Available 3 Days -5850-Slow-acting switching element1 maker|1 breakerCasingPlasticPivot lever32M16BI2-U1Z AH

60.69 €

1 Available 3 Days -5850-Quick-action switching element1 maker|1 breakerCasingPlasticTappet32M16BI2-SU1Z W

69.37 €

1 Available 3 Days -5850-Quick-action switching element1 maker|1 breakerCasingPlasticLever32M16BI2-SU1Z RIW

37.51 €

1 Available 3 Days -5850-Quick-action switching element1 maker|1 breakerCasingPlasticLever32M16BI2-SU1Z HW

84.96 €

1 Available 3 Days -5850-Quick-action switching element1 maker|1 breakerCasingPlasticPivot lever32M16BI2-SU1Z AH

28.93 €

1 Available 3 Days -304527Slow-acting switching element1 maker|1 breakerCasingPlasticTappet-M16TI2-U1Z W

54.20 €

1 Available 3 Days -304527Slow-acting switching element1 maker|1 breakerCasingPlasticTappet-M16TI2-U1Z RIW

56.36 €

1 Available 3 Days -304527Slow-acting switching element1 maker|1 breakerCasingPlasticLever-M16TI2-U1Z HW

54.20 €

1 Available 3 Days -304527Quick-action switching element1 maker|1 breakerCasingPlasticTappet-M16TI2-SU1Z W

39.64 €

1 Available 3 Days -304527Quick-action switching element1 maker|1 breakerCasingPlasticTappet-M16TI2-SU1Z RIW

71.55 €

1 Available 3 Days -304527Quick-action switching element1 maker|1 breakerCasingPlasticLever-M16TI2-SU1Z HW

Loading...

  1. 1

Basic information

Connection (components) Screws Functions (switches) momentary IP rating IP65
Product type Limit switch Switching current (max.)(A) 10 Switching voltage(V AC) 240

Tech Support