Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AKT7111100J
Part Number
|
---|
AKT7111100J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Assembly dimensions (mm) | Colour | IP rating | Manufacturer part # | Mounting type | No. of digital inputs | No. of relay outputs | No. of transistor outputs | Operating voltage (V AC) | Output (Amperage) (mA) | Outputs | Outputs (thermostats) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Recess depth (mm) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
240.48 € | 1 | Available | 9 Days | - | - | IP40 | AKT7111100J | DIN rail | - | 1 | 1 | 110|230|(50/60 Hz) 100-240 | (Control/alarm) 1 x 250 V/AC/3 A relay / 1 x 24 V/DC/100 transistor | 1 x 250 V/AC/3 A relay + 1 x 24 V/DC/100 mA | 3 A relay|Transistor | 75 | 22.5 | 100 | - | AKT7111100J | AKT7111100J |
Loading...
Max. temperature reading(°C) | +1820 | Product type | Temperature controller | Sensor type | K|J|R|S|B|E|T|N|Thermo element K. J. R. S. B. E. T. N. PL-II. C. Pt100. JPT100 |
---|---|---|---|---|---|
Temperature reading range | -200 up to +1820 °C | Temperature reading (min.)(°C) | -200 |
This page is Temperature controller, part number AKT7111100J.
You can find the detail information about specifications and dimensions on part number AKT7111100J.
Configure
Basic Attributes
Assembly dimensions(mm)
Colour
No. of digital inputs
Recess depth(mm)
IP rating
Manufacturer part #
Mounting type
No. of relay outputs
No. of transistor outputs
Operating voltage(V AC)
Output (Amperage)(mA)
Outputs
Outputs (thermostats)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AKT4B113100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Assembly dimensions (mm) | Colour | IP rating | Manufacturer part # | Mounting type | No. of digital inputs | No. of relay outputs | No. of transistor outputs | Operating voltage (V AC) | Output (Amperage) (mA) | Outputs | Outputs (thermostats) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Recess depth (mm) | Type | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
283.12 € | 1 | Available | 3 Days | 45 x 45 | Black | IP66 (front) | AKT4B113100 | Recess-mount | 1 | - | - | 110|230 | - | Current 4 to 20 mA | Analogue current | 48 | 48 | 56 | 56 | - | AKT4B113100 |