Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AKT4B113100
Part Number
|
---|
AKT4B113100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Assembly dimensions (mm) | Colour | IP rating | Manufacturer part # | Mounting type | No. of digital inputs | No. of relay outputs | No. of transistor outputs | Operating voltage (V AC) | Output (Amperage) (mA) | Outputs | Outputs (thermostats) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Recess depth (mm) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
283.12 € | 1 | Available | 3 Days | 45 x 45 | Black | IP66 (front) | AKT4B113100 | Recess-mount | 1 | - | - | 110|230 | - | Current 4 to 20 mA | Analogue current | 48 | 48 | 56 | 56 | - | AKT4B113100 |
Loading...
Max. temperature reading(°C) | +1820 | Product type | Temperature controller | Sensor type | K|J|R|S|B|E|T|N|Thermo element K. J. R. S. B. E. T. N. PL-II. C. Pt100. JPT100 |
---|---|---|---|---|---|
Temperature reading range | -200 up to +1820 °C | Temperature reading (min.)(°C) | -200 |
This page is Temperature controller, part number AKT4B113100.
You can find the detail information about specifications and dimensions on part number AKT4B113100.
Configure
Basic Attributes
No. of relay outputs
No. of transistor outputs
Output (Amperage)(mA)
Type
Assembly dimensions(mm)
Colour
IP rating
Manufacturer part #
Mounting type
No. of digital inputs
Operating voltage(V AC)
Outputs
Outputs (thermostats)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Recess depth(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AKT7111100J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Assembly dimensions (mm) | Colour | IP rating | Manufacturer part # | Mounting type | No. of digital inputs | No. of relay outputs | No. of transistor outputs | Operating voltage (V AC) | Output (Amperage) (mA) | Outputs | Outputs (thermostats) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Recess depth (mm) | Type | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
240.48 € | 1 | Available | 9 Days | - | - | IP40 | AKT7111100J | DIN rail | - | 1 | 1 | 110|230|(50/60 Hz) 100-240 | (Control/alarm) 1 x 250 V/AC/3 A relay / 1 x 24 V/DC/100 transistor | 1 x 250 V/AC/3 A relay + 1 x 24 V/DC/100 mA | 3 A relay|Transistor | 75 | 22.5 | 100 | - | AKT7111100J | AKT7111100J |