Isolator unit (Part Numbers)

Isolator unit
[Specifications]
・Product type: Isolator unit
・Product size (width)(mm): 110
・Product size (height)(mm): 230
・Product size (depth)(mm): 170
・Nominal voltage(V): 400

ET 200 RSM Maintenance switch module Up to 25 A Up to 25 A Disconnector function for Main circuit Han Q4/2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RK13040HS006AA0

Part Number
3RK13040HS006AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

468.95 €

1 11 Days

Loading...

  1. 1

Basic information

Manufacturer part # 3RK13040HS006AA0 Max. temperature(°C) +55 Min. temperature(°C) -25
Nominal current(A) 25 Nominal voltage(V) 400 Product size (height)(mm) 230
Product size (depth)(mm) 170 Product size (width)(mm) 110 Product type Isolator unit
Type (manufacturer type) 3RK 1304-0 HS 00-6 AA0 Type (misc.) M12-Bush

This page is Isolator unit, part number 3RK13040HS006AA0.
You can find the detail information about specifications and dimensions on part number 3RK13040HS006AA0.

Tech Support