Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UR3274S3
Part Number
|
---|
UR3274S3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Assembly dimensions (mm) | Current consumption (mA) | Interface(s) | IP rating | Manufacturer part # | No. of transistor outputs | Operating voltage (V AC) | Operating voltage (V DC) | Outputs | Outputs (thermostats) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Recess depth (mm) | Sensor type | Thermostat type | Type (manufacturer type) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.37 € | 1 | Available | 3 Days | 32 x 74 | 20 | RS485 Modbus RTU | IP65 (on front)/IP20 (on back) | UR3274S3 | 1 | 230 | - | 2 Relay (alternating 8 A and no 5A) and SSR Driver | 8 A relay|5 A relay|SSR | 35 | 77 | 53 | - | K|S|R|J|Pt100|Pt500|Pt1000|Ni100|Thermal element type K. S. R. J. Pt100. Pt500. Pt1000. Ni100. PTC 1K. NTC10K | PID | UR3274S3 | 100 |
Loading...
Mounting type | Recess-mount | No. of relay outputs | 2 | Product type | Temperature controller |
---|
This page is Temperature controller, part number UR3274S3.
You can find the detail information about specifications and dimensions on part number UR3274S3.
Configure
Basic Attributes
Operating voltage(V DC)
Recess depth(mm)
Assembly dimensions(mm)
Current consumption(mA)
Interface(s)
IP rating
Manufacturer part #
No. of transistor outputs
Operating voltage(V AC)
Outputs
Outputs (thermostats)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Sensor type
Thermostat type
Type (manufacturer type)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DA9602R0 |
UR3274S1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Assembly dimensions (mm) | Current consumption (mA) | Interface(s) | IP rating | Manufacturer part # | No. of transistor outputs | Operating voltage (V AC) | Operating voltage (V DC) | Outputs | Outputs (thermostats) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Recess depth (mm) | Sensor type | Thermostat type | Type (manufacturer type) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
207.68 € | 1 | Available | 3 Days | 96 x 48 | - | - | IP65 (front) | DA9602R0 | - | 110|230 | - | 2 normally open contact with separate earth 1.5 A at 240 V/AC/30 V/DC | - | 48 | 96 | 35 | 32 | J|K|T|E|N|R|S|B|Thermocouple type J. K. T. N. R. S. B. E. and Pt100 temperature sensor | - | DA9602R0 | - | |
106.75 € | 1 | Available | 3 Days | 32 x 74 | 30 | RS485 Modbus RTU | IP65 (on front)/IP20 (on back) | UR3274S1 | 1 | - | 24 | 2 relays (changeover 10 A and no 5A) and SSR Driver | 10 A relay|5 A relay|SSR | 35 | 77 | 53 | - | K|S|R|J|Pt100|Pt500|Pt1000|Ni100|Thermal element type K. S. R. J. Pt100. Pt500. Pt1000. Ni100. PTC 1K. NTC10K | PID | UR3274S1 | 100 |