Finger lever valve, H Series (Part Numbers)

Finger lever valve, H Series
[Specifications]
・Type of actuation: Manual
・Valve function: 4/3, exhausted
・Reset method: Mechanical spring
・Nominal width(mm): 4

Finger lever valve, H Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H-4/3-M5

Part Number
H-4/3-M5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

349.37 €

1 7 Days

Loading...

  1. 1

Basic information

Valve function 4/3, exhausted Standard nominal flow rate(l/min) 125 Reset method Mechanical spring
Nominal width(mm) 4 Min. Operating pressure(bar) 0 Max. Operating pressure(bar) 8
Pneumatic connection 1 M5 Pneumatic connection 2 M5 Pneumatic connection 3 Not ducted
Pneumatic working port M5 Manufacturer part # 7334

This page is Finger lever valve, H Series, part number H-4/3-M5.
You can find the detail information about specifications and dimensions on part number H-4/3-M5.

Tech Support