Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE120 SX
I.D. D(mm) | 120 | Outer diameter(mm) | 180 | Width(mm) | 38 |
---|---|---|---|---|---|
Seal | None open bearing | Maintenance | Version requiring maintenance | Weight(g) | 4000.0 |
This page is Angular spherical plain bearings SX Series, part number GE120 SX.
You can find the detail information about specifications and dimensions on part number GE120 SX.