Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE10 PB
I.D. D(mm) | 10 | Outer diameter(mm) | 22 | Width(mm) | 14 |
---|---|---|---|---|---|
Seal | None open bearing | Maintenance | Version requiring maintenance | Weight(g) | 1.0 |
This page is Radial spherical plain bearings PB Series, part number GE10 PB.
You can find the detail information about specifications and dimensions on part number GE10 PB.