Radial spherical plain bearings UK2RS Series (GE20 UK2RS)

Radial spherical plain bearings  UK2RS Series GE20 UK2RS

Product Details:

Manufacturer part number: GE20 UK2RS

Brand: ZEN

Price: 9.24

Delivery time: 4 Days


Technical Data:

I.D. D: 20 mm

Outer diameter: 35 mm

Width: 16 mm

Weight: 60.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE20 UK2RS

Part Number
GE20 UK2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

9.24 €

1 4 Days 20351660.0

Loading...

  1. 1

Basic information

Maintenance Maintenance-free version

This page is Radial spherical plain bearings UK2RS Series, part number GE20 UK2RS.
You can find the detail information about specifications and dimensions on part number GE20 UK2RS.

Variation of this product

Part Number
GE140 UK2RS
GE160 UK2RS
GE180 UK2RS
GE200 UK2RS
GE30 UK2RS
GE35 UK2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

637.41 €

1 4 Days 1402109011070.0

822.57 €

1 4 Days 16023010513800.0

1,131.23 €

1 4 Days 18026010517400.0

2,159.20 €

1 4 Days 20029013033000.0

14.90 €

1 4 Days 304722141.0

14.48 €

1 4 Days 355525220.0

Tech Support