Rod ends DO Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GAL6 DO
GAL8 DO
GAL10 DO
GAL12 DO
GAL15 DO
GAL17 DO
GAL20 DO
GAL25 DO
GAR6 DO
GAR8 DO
GAR12 DO
GAR15 DO
GAR17 DO
GAR20 DO
GAR25 DO
GAR30 DO
GF25 DO
GF30 DO
GF35 DO
GF45 DO
GF50 DO
GF60 DO
GF70 DO
GF80 DO
GIHRK20 DO
GIHRK25 DO
GIHRK30 DO
GIHRK35 DO
GIHRK40 DO
GIHRK50 DO
GIHRK60 DO
GIHRK70 DO
GIHRK90 DO
GIHRK100 DO
GIL6 DO
GIL8 DO
GIL10 DO
GIL12 DO
GIL15 DO
GIL20 DO
GIL25 DO
GIL30 DO
GIR6 DO
GIR8 DO
GIR10 DO
GIR12 DO
GIR15 DO
GIR17 DO
GIR25 DO
GIR30 DO
GK10 DO
GK12 DO
GK15 DO
GK17 DO
GK20 DO
GK25 DO
GK30 DO
GK35 DO
GK40 DO
GK45 DO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

6.17 €

1 4 Days 6Left Screw216Male thread17.0

6.68 €

1 4 Days 8Left Screw248Male thread29.0

7.23 €

1 4 Days 10Left Screw299Male thread510.0

8.22 €

1 4 Days 12Left Screw3410Male thread78.0

10.27 €

1 4 Days 15Left Screw4012Male thread140.0

12.37 €

1 4 Days 17Left Screw4614Male thread190.0

15.45 €

1 4 Days 20Left Screw5316Male thread329.0

20.58 €

1 4 Days 25Left Screw6420Male thread597.0

5.10 €

1 4 Days 6Right Screw216Male thread17.0

6.50 €

1 4 Days 8Right Screw248Male thread29.0

8.22 €

1 4 Days 12Right Screw3410Male thread79.0

10.27 €

1 4 Days 15Right Screw4012Male thread139.0

10.23 €

1 4 Days 17Right Screw4614Male thread190.0

15.45 €

1 4 Days 20Right Screw5316Male thread310.0

20.58 €

1 4 Days 25Right Screw6420Male thread600.0

31.88 €

1 4 Days 30Right Screw7322Male thread890.0

17.50 €

1 4 Days 25-5572.5Welding end530.0

23.67 €

1 4 Days 30-6583.5Welding end870.0

33.93 €

1 4 Days 35-83102.5Welding end1482.0

61.67 €

1 4 Days 45-110132Welding end3400.0

72.97 €

1 4 Days 50-123149.5Welding end4400.0

133.63 €

1 4 Days 60-140170Welding end6898.0

195.37 €

1 4 Days 70-164197Welding end10136.0

289.68 €

1 4 Days 80-180231Welding end14763.0

25.72 €

1 4 Days 20-5678Threaded clmaping device446.0

27.73 €

1 4 Days 25-5678Threaded clmaping device478.0

30.85 €

1 4 Days 30-6422Threaded clmaping device740.0

41.09 €

1 4 Days 35-78109Threaded clmaping device1200.0

64.75 €

1 4 Days 40-94132Threaded clmaping device2176.0

97.70 €

1 4 Days 50-116163Threaded clmaping device3800.0

164.55 €

1 4 Days 60-130200Threaded clmaping device6368.0

267.33 €

1 4 Days 70-154232Threaded clmaping device9903.0

606.62 €

1 4 Days 90-206323Threaded clmaping device22392.0

822.57 €

1 4 Days 100-230360Threaded clmaping device30836.0

6.17 €

1 4 Days 6Left Screw2140.5Female thread22.0

6.68 €

1 4 Days 8Left Screw2448Female thread21.0

7.23 €

1 4 Days 10Left Screw2957.5Female thread65.0

8.22 €

1 4 Days 12Left Screw3467Female thread96.0

10.27 €

1 4 Days 15Left Screw4081Female thread180.0

15.45 €

1 4 Days 20Left Screw53103.5Female thread500.0

20.58 €

1 4 Days 25Left Screw64126Female thread640.0

31.88 €

1 4 Days 30Left Screw73146.5Female thread970.0

6.43 €

1 4 Days 6Right Screw2140.5Female thread21.0

6.68 €

1 4 Days 8Right Screw2448Female thread40.0

7.23 €

1 4 Days 10Right Screw2957.5Female thread61.0

8.22 €

1 4 Days 12Right Screw3467Female thread96.0

10.27 €

1 4 Days 15Right Screw4081Female thread180.0

12.37 €

1 4 Days 17Right Screw4690Female thread220.0

20.58 €

1 4 Days 25Right Screw64126Female thread640.0

31.88 €

1 4 Days 30Right Screw73146.5Female thread930.0

8.22 €

1 4 Days 10-2938.5Welding end41.0

9.00 €

1 4 Days 12-3444Welding end67.0

10.27 €

1 4 Days 15-4051Welding end120.0

12.37 €

1 4 Days 17-4658Welding end188.0

14.37 €

1 4 Days 20-5364.5Welding end230.0

17.15 €

1 4 Days 25-6477Welding end430.0

16.30 €

1 4 Days 30-7387.5Welding end640.0

25.72 €

1 4 Days 35-82102Welding end960.0

34.30 €

1 4 Days 40-92115Welding end1442.0

46.27 €

1 4 Days 45-102128Welding end2007.9999

Loading...

Basic information

Seal None open bearing Maintenance Version requiring maintenance

Tech Support