Rod ends DO2RS Series (GAL17 DO2RS)

Rod ends  DO2RS Series GAL17 DO2RS

Product Details:

Manufacturer part number: GAL17 DO2RS

Brand: ZEN

Price: 10.57

Delivery time: 4 Days


Technical Data:

I.D. D: 17 mm

Connection screw direction: Left Screw

Outer diameter: 46 mm

Width: 14 mm

Thread type: Male thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAL17 DO2RS

Part Number
GAL17 DO2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

10.57 €

1 4 Days 17Left Screw4614Male thread190.0

Loading...

  1. 1

Basic information

Maintenance Version requiring maintenance

This page is Rod ends DO2RS Series, part number GAL17 DO2RS.
You can find the detail information about specifications and dimensions on part number GAL17 DO2RS.

Variation of this product

Part Number
GAL20 DO2RS
GAL25 DO2RS
GAL30 DO2RS
GAL35 DO2RS
GAL40 DO2RS
GAL45 DO2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

17.50 €

1 4 Days 20Left Screw5316Male thread310.0

22.60 €

1 4 Days 25Left Screw6420Male thread560.0

34.96 €

1 4 Days 30Left Screw7322Male thread890.0

99,999.00 €

1 4 Days 35Left Screw8225Male thread1400.0

60.68 €

1 4 Days 40Left Screw9228Male thread1800.0

77.12 €

1 4 Days 45Left Screw10232Male thread2572.0

Tech Support