Rod ends UK Series (GIL6 UK)

Rod ends  UK Series GIL6 UK

Product Details:

Manufacturer part number: GIL6 UK

Brand: ZEN

Price: 6.50

Delivery time: 4 Days


Technical Data:

I.D. D: 6 mm

Connection screw direction: Left Screw

Outer diameter: 21 mm

Width: 40.5 mm

Thread type: Female thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GIL6 UK

Part Number
GIL6 UK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

6.50 €

1 4 Days 6Left Screw2140.5Female thread21.0

Loading...

  1. 1

Basic information

Seal None open bearing Maintenance Maintenance-free version

This page is Rod ends UK Series, part number GIL6 UK.
You can find the detail information about specifications and dimensions on part number GIL6 UK.

Variation of this product

Part Number
GAL17 UK
GAL20 UK
GAL25 UK
GIL8 UK
GIR10 UK
GIR12 UK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

11.03 €

1 4 Days 17Left Screw4614Male thread190.0

20.06 €

1 4 Days 20Left Screw5316Male thread310.0

27.73 €

1 4 Days 25Left Screw6420Male thread560.0

6.69 €

1 4 Days 8Left Screw2448Female thread36.0

7.47 €

1 4 Days 10Right Screw2957.5Female thread61.0

8.77 €

1 4 Days 12Right Screw3467Female thread96.0

Tech Support