Radial spherical plain bearings ES Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE100 ES

Part Number
GE100 ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

162.50 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 100 Outer diameter(mm) 150 Width(mm) 70
Weight(g) 4300.0 EAN 9008745719035

This page is Radial spherical plain bearings ES Series, part number GE100 ES.
You can find the detail information about specifications and dimensions on part number GE100 ES.

Tech Support