Rod ends LO Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGE100 LO

Part Number
DGE100 LO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

224.38 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 100 Outer diameter(mm) 150 Weight(g) 100
Width(mm) 4800.0

This page is Rod ends LO Series, part number DGE100 LO.
You can find the detail information about specifications and dimensions on part number DGE100 LO.

Tech Support