Axial cylindrical roller bearings TVPB Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
81102 TVPB
81103 TVPB
81104 TVPB
81106 TVPB
81107 TVPB
81108 TVPB
81109 TVPB
81110 TVPB
81111 TVPB
81113 TVPB
81114 TVPB
81115 TVPB
81116 TVPB
81118 TVPB
81122 TVPB
81128 TVPB
81206 TVPB
81207 TVPB
81208 TVPB
81209 TVPB
81211 TVPB
81212 TVPB
81213 TVPB
81214 TVPB
81215 TVPB
81217 TVPB
81222 TVPB
81226 TVPB
89308 TVPB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Weight
(g)

17.23 €

1 4 Days 15289Polyamide cage900874571277720.0

17.23 €

1 4 Days 17309Polyamide cage900874571278420.0

18.63 €

1 4 Days 203510Polyamide cage900874571279130.0

21.37 €

1 4 Days 304711Polyamide cage900874571280760.0

24.43 €

1 4 Days 355212Polyamide cage900874571281480.0

26.70 €

1 4 Days 406013Polyamide cage9008745712821120.0

29.86 €

1 4 Days 456514Polyamide cage9008745712838140.0

32.38 €

1 4 Days 507014Polyamide cage9008745712845160.0

43.50 €

1 4 Days 557816Polyamide cage9008745712852230.0

51.90 €

1 4 Days 659018Polyamide cage9008745712869330.0

55.00 €

1 4 Days 709518Polyamide cage9008745712876360.0

63.27 €

1 4 Days 7510019Polyamide cage9008745712883430.0

68.44 €

1 4 Days 8010519Polyamide cage9008745712890460.0

91.79 €

1 4 Days 9012022Polyamide cage9008745712913720.0

168.90 €

1 4 Days 11014525Polyamide cage90087457129371120.0

292.73 €

1 4 Days 14018031Polyamide cage90087457129682020.0

30.35 €

1 4 Days 305216Polyamide cage9008745712982130.0

35.83 €

1 4 Days 356218Polyamide cage9008745712999230.0

38.29 €

1 4 Days 406819Polyamide cage9008745713002270.0

44.87 €

1 4 Days 457320Polyamide cage9008745713019310.0

67.82 €

1 4 Days 559025Polyamide cage9008745713033600.0

72.36 €

1 4 Days 609526Polyamide cage9008745713040740.0

78.76 €

1 4 Days 6510027Polyamide cage9008745713057720.0

86.42 €

1 4 Days 7010527Polyamide cage9008745713064870.0

93.85 €

1 4 Days 7511027Polyamide cage9008745713071920.0

120.73 €

1 4 Days 8512531Polyamide cage90087457130951230.0

228.64 €

1 4 Days 11016039Polyamide cage90087457131252450.0

385.18 €

1 4 Days 13019045Polyamide cage90087457131494370.0

-

1 Quote 407822--400.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Angular adjustment Non-angle adjustable Operating direction one-sided effective Product range Complete axial cylindrical roller bearing
Temperature range -20 to +120 degrees

Tech Support