Needle roller / angular contact ball bearings (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NKIA5902
NKIA5903
NKIA5904
NKIA5905
NKIA5906
NKIA5907
NKIA5908
NKIA5909
NKIA5910
NKIA5913
NKIA5914
NKIB5902
NKIB5903
NKIB5904
NKIB5906
NKIB5907
NKIB5913
NKIB5914
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Operating direction Weight
(g)

16.24 €

1 4 Days 1528189008745719639one-sided effective50.0

17.37 €

1 4 Days 1730189008745719646one-sided effective56.0

19.27 €

1 4 Days 2037239008745719653one-sided effective111.0

24.31 €

1 4 Days 2542239008745719660one-sided effective130.0

26.02 €

1 4 Days 3047239008745719677one-sided effective147.0

35.03 €

1 4 Days 3555279008745724916one-sided effective243.0

35.62 €

1 4 Days 4062309008745719684one-sided effective320.0

46.87 €

1 4 Days 4568309008745719691one-sided effective392.0

55.18 €

1 4 Days 5072309008745719707one-sided effective399.0

90.78 €

1 4 Days 6590349008745719721one-sided effective660.0

115.11 €

1 4 Days 70100409008745719738one-sided effective1030.0

21.01 €

1 4 Days 1528209008745717277two-sided effective54.0

22.03 €

1 4 Days 1730209008745719752two-sided effective60.0

24.07 €

1 4 Days 2037259008745719769two-sided effective112.0

32.55 €

1 4 Days 3047259008745719783two-sided effective153.0

42.23 €

1 4 Days 3555309008745719790two-sided effective247.0

109.12 €

1 4 Days 6590389008745719837two-sided effective640.0

131.77 €

1 4 Days 70100459008745719844two-sided effective985.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Seal None open bearing

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360