Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NA2204 -2RSR
I.D. d(mm) | 20 | O.D. D(mm) | 47 | Width B(mm) | 18 |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Rolling Element Material | Steel | Axial guidance | Without axial guidance |
Cage | Sheet steel cage | EAN | 9008745714894 | Temperature range | -20 to +120 degrees |
Weight(g) | 180.0 |
This page is Yoke type track rollers 2RSR Series, part number NA2204 -2RSR.
You can find the detail information about specifications and dimensions on part number NA2204 -2RSR.