Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NNF5006 PPVC3
I.D. d(mm) | 30 | O.D. D(mm) | 55 | Width B(mm) | 34 |
---|---|---|---|---|---|
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Double Row | Bore | Cylindrical bore |
Cage | None. full complement roller bearing | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Design | Fixed bearing | Outer ring | Without groove/lubrication holes | Temperature range | -20 to +80 degrees |
Weight(g) | 370.0 |
This page is Cylindrical roller bearings PPVC3 Series, part number NNF5006 PPVC3.
You can find the detail information about specifications and dimensions on part number NNF5006 PPVC3.