• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Needle roller and cage assemblies TN Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K5X8X8 TN

Part Number
K5X8X8 TN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.73 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 5 O.D. D(mm) 8 Width B(mm) 8
Number of Raceway Ring Rows Single Track Cage Polyamide cage Temperature range -20 to +120 degrees
Weight(g) 1.0

This page is Needle roller and cage assemblies TN Series, part number K5X8X8 TN.
You can find the detail information about specifications and dimensions on part number K5X8X8 TN.

Tech Support