Yoke type track rollers PPX Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NATR8 PPX
NATR12 PPX
NATR17 PPX
NATV8 PPX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage Weight
(g)

8.70 €

1 4 Days 82415Sheet steel cage42.0

9.17 €

1 4 Days 123215Sheet steel cage66.0

15.90 €

1 4 Days 174021Sheet steel cage139.0

9.70 €

1 4 Days 82415None. full complement needle bearing60.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Rolling Element Material Steel Axial guidance With axial guidance
Outer ring Cylindrical outside surface Temperature range -20 to +120 degrees

Tech Support