Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KRV40 PP
Part Number
|
---|
KRV40 PP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Roller Width B (mm) | Axial fixing | EAN | Excentric ring | Internal diameter (mm) | Lubrication & Maintenance | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
41.03 € | 1 | 4 Days | 40 | 58 | Hexagon socket | 9008745719455 | Without eccentric ring | 18 | Relubrication possible without restriction | 250.0 |
Loading...
Roller Type | Spherical Outer Ring | Material | Bearing steel | Cage | None. full complement needle bearing |
---|---|---|---|---|---|
Temperature range | -30 to +100 degrees |