Track rollers (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
361200
361201
361202
361203
361204
361205
361206
361208
361209
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Internal diameter
(mm)
Weight
(g)

11.44 €

1 4 Days 329-1042.0

12.18 €

1 4 Days 3510-1250.0

13.42 €

1 4 Days 4011-1570.0

14.38 €

1 4 Days 4712900874514210917100.0

14.58 €

1 4 Days 5214-20150.0

21.43 €

1 4 Days 6215-25230.0

25.75 €

1 4 Days 7216900874514224630330.0

36.09 €

1 4 Days 8518-40450.0

44.23 €

1 4 Days 9019-45500.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Bearing steel Ball rows Single row bearing
Seal Non-contact seal on both sides Temperature range -20 to +120 degrees

Tech Support