Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE30 SW
I.D. D(mm) | 30 | Outer diameter(mm) | 55 | Width(mm) | 17 |
---|---|---|---|---|---|
Maintenance | Maintenance-free version | Seal | None open bearing | Weight(g) | 210.0 |
EAN | 4012802532555 |
This page is Angular spherical plain bearings SW Series, part number GE30 SW.
You can find the detail information about specifications and dimensions on part number GE30 SW.