Axial spherical plain bearings AX Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE45 AX

Part Number
GE45 AX
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

I.D. D(mm) 45 Operating Temperature Range(°C) -40::75 Outer diameter(mm) 120
Width(mm) 36.5 Maintenance Version requiring maintenance Seal None open bearing
Weight(g) 2500.0 EAN 4012802534733

Tech Support