Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE12 LO
I.D. D(mm) | 12 | Outer diameter(mm) | 22 | Width(mm) | 12 |
---|---|---|---|---|---|
Maintenance | Version requiring maintenance | Seal | None open bearing | Weight(g) | 17.0 |
EAN | 4012802532999 |
This page is Radial spherical plain bearings LO Series, part number GE12 LO.
You can find the detail information about specifications and dimensions on part number GE12 LO.