Radial spherical plain bearings UK Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE8 UK

Part Number
GE8 UK
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

I.D. D(mm) 8 Outer diameter(mm) 16 Width(mm) 8
Maintenance Maintenance-free version Seal None open bearing Weight(g) 7.0
EAN 4012802531428

This page is Radial spherical plain bearings UK Series, part number GE8 UK.
You can find the detail information about specifications and dimensions on part number GE8 UK.

Tech Support