Manufacturer part number: GAL6 DO
Brand: ELGES
Price: Please contact the support for quotation
Delivery time: Quote
I.D. D: 6 mm
Connection screw direction: Left Screw
Outer diameter: 21 mm
Width: 6 mm
Thread type: Male thread
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GAL6 DO
Maintenance | Version requiring maintenance | Seal | None open bearing |
---|
This page is Rod ends DO Series, part number GAL6 DO.
You can find the detail information about specifications and dimensions on part number GAL6 DO.
Part Number |
---|
GAL15 DO |
GAL20 DO |
GAL25 DO |
GAL8 DO |
GAR17 DO |
GAR20 DO |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (mm) | Connection screw direction | Outer diameter (mm) | Width (mm) | Thread type | Weight (g) | EAN |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 15 | Left Screw | 40 | 12 | Male thread | 140.0 | 4012802524598 | ||
99,999.00 € | 1 | 4 Days | 20 | Left Screw | 53 | 16 | Male thread | 310.0 | 4012802585308 | ||
- | 1 | Quote | 25 | Left Screw | 64 | 20 | Male thread | 560.0 | 4012802524727 | ||
- | 1 | Quote | 8 | Left Screw | 24 | 8 | Male thread | 29.0 | 4012802524895 | ||
- | 1 | Quote | 17 | Right Screw | 46 | 14 | Male thread | 190.0 | 4012802523744 | ||
- | 1 | Quote | 20 | Right Screw | 53 | 16 | Male thread | 310.0 | 4012802525021 |