Manufacturer part number: GAR40 DO2RS
Brand: ELGES
Price: Please contact the support for quotation
Delivery time: Quote
I.D. D: 40 mm
Connection screw direction: Right Screw
Outer diameter: 92 mm
Width: 28 mm
Thread type: Male thread
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GAR40 DO2RS
Maintenance | Version requiring maintenance |
---|
This page is Rod ends DO2RS Series, part number GAR40 DO2RS.
You can find the detail information about specifications and dimensions on part number GAR40 DO2RS.
Part Number |
---|
GAL80 DO2RS |
GAR20 DO2RS |
GAR30 DO2RS |
GAR45 DO2RS |
GAR70 DO2RS |
GIL45 DO2RS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (mm) | Connection screw direction | Outer diameter (mm) | Width (mm) | Thread type | Weight (g) | EAN |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 80 | Left Screw | 180 | 55 | Male thread | 12000.0 | - | ||
- | 1 | Quote | 20 | Right Screw | 53 | 16 | Male thread | 310.0 | 4012802524987 | ||
- | 1 | Quote | 30 | Right Screw | 73 | 22 | Male thread | 890.0 | 4012802525182 | ||
- | 1 | Quote | 45 | Right Screw | 102 | 32 | Male thread | 2600.0 | 4012802525229 | ||
- | 1 | Quote | 70 | Right Screw | 160 | 49 | Male thread | 8200.0 | 4012802527780 | ||
- | 1 | Quote | 45 | Left Screw | 102 | 196 | Female thread | 2700.0 | 4012802526615 |