Manufacturer part number: GIKL5 PB
Brand: ELGES
Price: Please contact the support for quotation
Delivery time: Quote
I.D. D: 5 mm
Connection screw direction: Left Screw
Outer diameter: 18 mm
Width: 36 mm
Thread type: Female thread
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GIKL5 PB
Maintenance | Version requiring maintenance | Seal | None open bearing |
---|
This page is Rod ends PB Series, part number GIKL5 PB.
You can find the detail information about specifications and dimensions on part number GIKL5 PB.
Part Number |
---|
GAKR20 PB |
GAKR30 PB |
GAKR5 PB |
GIKL6 PB |
GIKR12 PB |
GIKR20 PB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (mm) | Connection screw direction | Outer diameter (mm) | Width (mm) | Thread type | Weight (g) | EAN |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 20 | Right Screw | 50 | 25 | Male thread | 380.0 | 4012802524352 | ||
- | 1 | Quote | 30 | Right Screw | 70 | 37 | Male thread | 1100.0 | 4012802524499 | ||
- | 1 | Quote | 5 | Right Screw | 18 | 8 | Male thread | 200.0 | 4012802524468 | ||
- | 1 | Quote | 6 | Left Screw | 20 | 40 | Female thread | 28.0 | 4012802523348 | ||
- | 1 | Quote | 12 | Right Screw | 32 | 66 | Female thread | 100.0 | 4012802526011 | ||
- | 1 | Quote | 20 | Right Screw | 50 | 102 | Female thread | 420.0 | - |