Rod ends UK Series (GAR8 UK)

Rod ends  UK Series GAR8 UK

Product Details:

Manufacturer part number: GAR8 UK

Brand: ELGES

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

I.D. D: 8 mm

Connection screw direction: Right Screw

Outer diameter: 24 mm

Width: 8 mm

Thread type: Male thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAR8 UK

Part Number
GAR8 UK
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
EAN
1 Quote 8Right Screw248Male thread29.04012802523638

Loading...

  1. 1

Basic information

Maintenance Maintenance-free version Seal None open bearing

Tech Support