Manufacturer part number: GAL20 UK2RS
Brand: ELGES
Price: Please contact the support for quotation
Delivery time: Quote
I.D. D: 20 mm
Connection screw direction: Left Screw
Outer diameter: 53 mm
Width: 16 mm
Thread type: Male thread
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GAL20 UK2RS
Maintenance | Maintenance-free version |
---|
This page is Rod ends UK2RS Series, part number GAL20 UK2RS.
You can find the detail information about specifications and dimensions on part number GAL20 UK2RS.
Part Number |
---|
GAL25 UK2RS |
GAL35 UK2RS |
GAL40 UK2RS |
GAL60 UK2RS |
GAR17 UK2RS |
GAR20 UK2RS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (mm) | Connection screw direction | Outer diameter (mm) | Width (mm) | Thread type | Weight (g) | EAN |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 25 | Left Screw | 64 | 20 | Male thread | 560.0 | 4012802529326 | ||
- | 1 | Quote | 35 | Left Screw | 82 | 25 | Male thread | 1400.0 | 4012802528848 | ||
- | 1 | Quote | 40 | Left Screw | 92 | 28 | Male thread | 1950.0 | 4012802528954 | ||
- | 1 | Quote | 60 | Left Screw | 135 | 44 | Male thread | 5900.0 | 4012802529135 | ||
- | 1 | Quote | 17 | Right Screw | 46 | 14 | Male thread | 190.0 | 4012802529271 | ||
- | 1 | Quote | 20 | Right Screw | 53 | 16 | Male thread | 310.0 | 4012802528763 |