Deep Groove Ball Bearings / Single Row / φ10~60 / 2RSC3 / ZEN (Part Numbers)

Deep Groove Ball Bearings / Single Row / φ10~60 / 2RSC3 / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Steel, Stainless Steel
・Number of Bearing Ring Rows: Single Row
・Cage: Sheet steel cage
・Seal: Cover on both sides
・I.D. D(φ): 4.763, 6, 6.35
・Accuracy (JIS) : Grade 0

[Features]
・Metal shields 2Z, Non contact seals, No friction, Good protection against contamination

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6000 -2RSC3
6001 -2RSC3
6004 -2RSC3
6005 -2RSC3
6006 -2RSC3
6007-2RSC3
6008-2RSC3
6009 -2RSC3
6011 -2RSC3
61918-2RSC3
61919-2RSC3
61920-2RSC3
61922-2RSC3
6200 -2RSC3
6202-2RSC3
6204-2RSC3
6205 -2RSC3
6208-2RSC3
6209 -2RSC3
62307 -2RSC3
62310-2RSC3
62311 -2RSC3
62312 -2RSC3
6300-2RSC3
6302-2RSC3
6303-2RSC3
6305-2RSC3
6306-2RSC3
6313-2RSC3
6316-2RSC3
6317-2RSC3
6319 -2RSC3
6321-2RSC3
6322-2RSC3
6324-2RSC3
R8 -2RSC3
S6000-2RSC3
S6006-2RSC3
S6009 -2RSC3
S6200 -2RSC3
S6306 -2RSC3
S6308 -2RSC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Weight
(g)

0.73 €

1 4 Days Steel10268Steel18.0

1.02 €

1 4 Days Steel12288Steel22.0

1.70 €

1 4 Days Steel204212Steel66.0

2.16 €

1 4 Days Steel254712Steel79.0

2.85 €

1 4 Days Steel305513Steel116.0

3.69 €

1 4 Days Steel356214Steel151.0

4.60 €

1 4 Days Steel406815Steel183.0

6.03 €

1 4 Days Steel457516Steel241.0

4.90 €

1 4 Days Steel559018Steel390.0

25.43 €

1 4 Days Steel9012518Steel588.0

99,999.00 €

1 4 Days Steel9513018Steel596.0

35.40 €

1 4 Days Steel10014020Steel300.0

-

1 Quote Steel10514520Steel926.0

1.10 €

1 4 Days Steel10309Steel32.0

1.30 €

1 4 Days Steel153511Steel45.0

2.32 €

1 4 Days Steel204714Steel105.0

2.80 €

1 4 Days Steel255215Steel129.0

99,999.00 €

1 4 Days Steel408018Steel382.0

7.74 €

1 4 Days Steel458519Steel420.0

8.62 €

1 4 Days Steel358031Steel641.0

28.90 €

1 4 Days Steel5011040Steel1000.0

28.70 €

1 4 Days Steel5512043Steel1000.0

-

1 Quote Steel6013046Steel800.0

-

1 Quote Steel103511Steel52.0

2.76 €

1 4 Days Steel154213Steel83.0

3.30 €

1 4 Days Steel174714Steel113.0

4.70 €

1 4 Days Steel256217Steel235.0

6.53 €

1 4 Days Steel307219Steel345.0

26.03 €

1 4 Days Steel6514033Steel2122.0

99,999.00 €

1 4 Days Steel8017039Steel3623.0

59.61 €

1 4 Days Steel8518041Steel4190.0

69.23 €

1 4 Days Steel9520045Steel1000.0

138.54 €

1 4 Days Steel10522549Steel8144.0

157.84 €

1 4 Days Steel11024050Steel9700.0

226.23 €

1 4 Days Steel12026055Steel12500.0

0.83 €

1 4 Days Steel12.728.5757.938Steel25.0

2.35 €

1 4 Days Stainless Steel10268Stainless Steel19.0

8.63 €

1 4 Days Stainless Steel305513Stainless Steel120.0

24.50 €

1 4 Days Stainless Steel457516Stainless Steel250.0

4.10 €

1 4 Days Stainless Steel10309Stainless Steel32.0

21.00 €

1 4 Days Stainless Steel307219Stainless Steel195.0

40.48 €

1 4 Days Stainless Steel409023Stainless Steel636.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row Bore Cylindrical bore
Cage Sheet steel cage Clearance Slightly increased radial clearance Current insulation No current insulation
Outer ring Without flange/groove Temperature range -20 to +120 degrees

Tech Support