Deep groove ball bearings / single row / 2RS / 2RSC5JCBAF2 / ZEN (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S6204 -2RSC5JCBAF2

Part Number
S6204 -2RSC5JCBAF2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.51 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Stainless Steel I.D. D(φ) 20 Outer Diameter D(φ) 47
Width B(mm) 14 Number of Bearing Ring Rows Single Row Rolling Element Material Stainless Steel
Weight(g) 99.0

This page is Deep groove ball bearings / single row / 2RS / 2RSC5JCBAF2 / ZEN, part number S6204 -2RSC5JCBAF2.
You can find the detail information about specifications and dimensions on part number S6204 -2RSC5JCBAF2.

Tech Support