Deep Groove Ball Bearings / Single Row / 2Z / 2Z / ZEN / Cylindrical Bore (Part Numbers)

Deep Groove Ball Bearings / Single Row / 2Z / 2Z / ZEN / Cylindrical Bore
[Specifications]
・Cage: Sheet steel cage
・Clearance: Normal radial clearance
・Current insulation: No current insulation
・Seal: Cover on both sides
・Temperature range: -20 to+120 degrees

They provide water resistancemechanical and temperature stability andprotection against oxidation and corrosion.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1601 -2Z
16001 -2Z
1602 -2Z
16003 -2Z
16004 -2Z
1605 -2Z
16005 -2Z
16007-2Z
16101 -2Z
1614-2Z
1620-2Z
1621-2Z
1630-2Z
1638-2Z
1640 -2Z
1641 -2Z
1654 -2Z
6001 -2Z
6002 -2Z
6005 -2Z
6006 -2Z
6007 -2Z
6013 -2Z
6014 -2Z
6016 -2Z
6017 -2Z
6020 -2Z
6024 -2Z
6026 -2Z
607 -2Z
608/24-2Z
608 -2Z
61700 -2Z
61701 -2Z
61702 -2Z
61703 -2Z
61704 -2Z
61706-2Z
61800 -2Z
61805 -2Z
61806 -2Z
61808 -2Z
61809 -2Z
61810 -2Z
61812 -2Z
61813 -2Z
61815-2Z
61816-2Z
61817 -2Z
61820 -2Z
61828 -2Z
61901 -2Z
61902-2Z
61904 -2Z
61906 -2Z
61907 -2Z
61908 -2Z
61909 -2Z
61910 -2Z
61913 -2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Outer ring Weight
(g)

1.03 €

1 4 Days SteelGrade 04.76217.4626.35SteelWithout flange/groove5.0

1.45 €

1 4 Days SteelGrade 012287SteelWithout flange/groove23.0

1.43 €

1 4 Days SteelGrade 06.3517.4626.35SteelWithout flange/groove5.0

7.47 €

1 4 Days SteelGrade 017358SteelWithout flange/groove32.0

2.36 €

1 4 Days SteelGrade 020428SteelWithout flange/groove50.0

1.73 €

1 4 Days SteelGrade 07.93723.0187.937SteelWithout flange/groove16.0

2.70 €

1 4 Days SteelGrade 025478SteelWithout flange/groove60.0

4.90 €

1 4 Days SteelGrade 035629SteelWithout flange/groove105.0

1.23 €

1 4 Days SteelGrade 012308SteelWithout flange/groove23.0

2.96 €

1 4 Days SteelGrade 09.52528.5759.525SteelWithout flange/groove35.0

2.32 €

1 4 Days SteelGrade 011.11234.92511.112SteelWithout flange/groove45.0

3.51 €

1 4 Days SteelGrade 012.734.92511.112SteelWithout flange/groove50.0

4.65 €

1 4 Days SteelGrade 019.141.312.7SteelWithout flange/groove65.0

5.96 €

1 4 Days SteelGrade 019.150.814.3SteelWithout flange/groove120.0

6.09 €

1 4 Days SteelGrade 022.22550.814.287SteelWithout flange/groove110.0

5.49 €

1 4 Days SteelGrade 025.450.814.3SteelWithout flange/groove100.0

7.57 €

1 4 Days SteelGrade 031.863.515.9SteelWithout flange/groove190.0

1.02 €

1 4 Days SteelGrade 012288SteelWithout flange/groove20.0

1.10 €

1 4 Days SteelGrade 015329SteelWithout flange/groove31.0

1.63 €

1 4 Days SteelGrade 0254712SteelWithout flange/groove79.0

2.85 €

1 4 Days SteelGrade 0305513SteelWithout flange/groove116.0

3.69 €

1 4 Days SteelGrade 0356214SteelWithout flange/groove151.0

8.43 €

1 4 Days SteelGrade 06510018SteelWithout flange/groove440.0

9.96 €

1 4 Days SteelGrade 07011020SteelWithout flange/groove580.0

27.56 €

1 4 Days SteelGrade 08012522SteelWithout flange/groove860.0

17.88 €

1 4 Days SteelGrade 08513022SteelWithout flange/groove917.0

28.82 €

1 4 Days SteelGrade 010015024SteelWithout flange/groove1350.0

53.10 €

1 4 Days SteelGrade 010018028SteelWithout flange/groove2180.0

68.09 €

1 4 Days SteelGrade 013020033SteelWithout flange/groove3150.0

0.84 €

1 4 Days SteelGrade 07196SteelWithout flange/groove8.0

4.58 €

1 4 Days SteelGrade 08247SteelWithout flange/groove16.0

0.57 €

1 4 Days SteelGrade 08227SteelWithout flange/groove14.0

0.72 €

1 4 Days SteelGrade 010154SteelWithout flange/groove2.0

1.20 €

1 4 Days SteelGrade 012184SteelWithout flange/groove4.0

1.13 €

1 4 Days SteelGrade 015214SteelWithout flange/groove4.0

1.40 €

1 4 Days SteelGrade 017234SteelWithout flange/groove5.0

2.30 €

1 4 Days SteelGrade 020274SteelWithout flange/groove6.0

2.88 €

1 4 Days SteelGrade 030374SteelWithout flange/groove9.0

1.05 €

1 4 Days SteelGrade 010195SteelWithout flange/groove6.0

1.83 €

1 4 Days SteelGrade 025377SteelWithout flange/groove24.0

2.18 €

1 4 Days SteelGrade 030427SteelWithout flange/groove27.0

3.55 €

1 4 Days SteelGrade 040527SteelWithout flange/groove35.0

4.95 €

1 4 Days SteelGrade 045587SteelWithout flange/groove42.0

5.02 €

1 4 Days SteelGrade 050657SteelWithout flange/groove65.0

7.48 €

1 4 Days SteelGrade 0607810SteelWithout flange/groove105.0

8.83 €

1 4 Days SteelGrade 0658510SteelWithout flange/groove126.0

11.77 €

1 4 Days SteelGrade 0759510SteelWithout flange/groove144.0

14.35 €

1 4 Days SteelGrade 08010010SteelWithout flange/groove150.0

21.58 €

1 4 Days SteelGrade 08511013SteelWithout flange/groove266.0

27.85 €

1 4 Days SteelGrade 010012513SteelWithout flange/groove310.0

54.78 €

1 4 Days SteelGrade 014017518SteelWithout flange/groove860.0

1.17 €

1 4 Days SteelGrade 012246SteelWithout flange/groove10.0

1.00 €

1 4 Days SteelGrade 015287SteelWithout flange/groove10.0

1.76 €

1 4 Days SteelGrade 020379SteelWithout flange/groove37.0

2.25 €

1 4 Days SteelGrade 030479SteelWithout flange/groove48.0

3.03 €

1 4 Days SteelGrade 0355510SteelWithout flange/groove69.0

4.25 €

1 4 Days SteelGrade 0406212SteelWithout flange/groove106.0

6.35 €

1 4 Days SteelGrade 0456812SteelWithout flange/groove137.0

5.72 €

1 4 Days SteelGrade 0507212SteelWithout flange/groove145.0

48.78 €

1 4 Days SteelGrade 0659013SteelWithout flange/groove204.0

Loading...

Basic information

Number of Bearing Ring Rows Single Row Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Seal Cover on both sides
Temperature range -20 to +120 degrees

Tech Support