Deep groove ball bearings / single row / A2RS / ZEN (Part Numbers)

Deep groove ball bearings / single row / A2RS / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Steel, Stainless Steel
・Number of Bearing Ring Rows: Single Row
・Cage: Sheet steel cage
・I.D. D(φ): 6
・Accuracy (JIS) : Grade 0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
696 A-2RS
S696 A-2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Rolling Element Material

0.92 €

1 4 Days SteelSteel

2.05 €

1 4 Days Stainless SteelStainless Steel

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 I.D. D(φ) 6 Outer Diameter D(φ) 16
Width B(mm) 5 Number of Bearing Ring Rows Single Row Bore Cylindrical bore
Cage Sheet steel cage Clearance Normal radial clearance Current insulation No current insulation
Outer ring Without flange/groove Temperature range -20 to +120 degrees Weight(g) 4.0

Tech Support