Deep groove ball bearings / single row / 2RS / MJ5 / 8 -2RS / NKE BEARINGS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MJ5/8-2RS

Part Number
MJ5/8-2RS
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 15.88
Outer Diameter D(φ) 46.04 Width B(mm) 15.88 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation EAN 9008745237874
Outer ring Without flange/groove Temperature range -20 to +120 degrees Weight(g) 129.0

This page is Deep groove ball bearings / single row / 2RS / MJ5 / 8 -2RS / NKE BEARINGS, part number MJ5/8-2RS.
You can find the detail information about specifications and dimensions on part number MJ5/8-2RS.

Tech Support