Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
604 J |
625 J |
694 J |
S686 J |
S688 J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Rolling Element Material | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
0.87 € | 1 | 4 Days | Steel | 4 | 12 | 4 | Steel | 3.0 | ||
0.84 € | 1 | 4 Days | Steel | 5 | 16 | 5 | Steel | 6.0 | ||
0.65 € | 1 | 4 Days | Steel | 4 | 11 | 4 | Steel | 1.0 | ||
1.30 € | 1 | 4 Days | Stainless Steel | 6 | 13 | 3.5 | Stainless Steel | 1.0 | ||
- | 1 | Quote | Stainless Steel | 8 | 16 | 4 | Stainless Steel | 3.0 |
Loading...
Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row | Bore | Cylindrical bore |
---|---|---|---|---|---|
Cage | Sheet steel cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Outer ring | Without flange/groove | Seal | None open bearing | Temperature range | -20 to +120 degrees |