Deep groove ball bearings / single row / MC3 / ZEN (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6226 MC3
6228 MC3
6230 MC3
6234 MC3
6236 MC3
6238 MC3
6240 MC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

192.90 €

1 4 Days 130230407000.0

210.43 €

1 4 Days 140250428708.0

197.78 €

1 4 Days 1502704510984.0

751.13 €

1 4 Days 1703105217060.0

420.88 €

1 4 Days 1803205218000.0

508.52 €

1 4 Days 190340555000.0

596.23 €

1 4 Days 2003605825500.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Brass cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal None open bearing Temperature range -20 to +150 degrees

Tech Support