Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4201 BTV |
4204 BTV |
4205 BTV |
4206 BTV |
4207 BTV |
4209 BTV |
4210 BTV |
4211 BTV |
4301 BTV |
4303 BTV |
4304 BTV |
4307 BTV |
4308 BTV |
4309 BTV |
4312 BTV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
13.55 € | 1 | 4 Days | 12 | 32 | 14 | 9008745142802 | 60 | ||
15.97 € | 1 | 4 Days | 20 | 47 | 18 | 9008745142901 | 155.0 | ||
16.96 € | 1 | 4 Days | 25 | 52 | 18 | 9008745142963 | 160.0 | ||
19.64 € | 1 | 4 Days | 30 | 62 | 20 | 9008745142994 | 285.0 | ||
24.18 € | 1 | 4 Days | 35 | 72 | 23 | 9008745143021 | 430.0 | ||
31.56 € | 1 | 4 Days | 45 | 85 | 23 | 9008745143069 | 592.0 | ||
35.64 € | 1 | 4 Days | 50 | 90 | 23 | 9008745143083 | 575.0 | ||
52.40 € | 1 | 4 Days | 55 | 100 | 25 | 9008745143090 | 860.0 | ||
19.90 € | 1 | 4 Days | 12 | 37 | 17 | 9008745143236 | 100 | ||
21.17 € | 1 | 4 Days | 17 | 47 | 19 | 9008745143267 | 170.0 | ||
21.50 € | 1 | 4 Days | 20 | 52 | 21 | 9008745143281 | 225.0 | ||
34.35 € | 1 | 4 Days | 35 | 80 | 31 | 9008745143335 | 760.0 | ||
43.59 € | 1 | 4 Days | 40 | 90 | 33 | 9008745143342 | 1030.0 | ||
102.85 € | 1 | 4 Days | 45 | 100 | 36 | 9008745143366 | 1210.0 | ||
136.63 € | 1 | 4 Days | 60 | 130 | 46 | 9008745143397 | 2510.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Polyamide cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | None open bearing | Temperature range | -20 to +120 degrees |