Self-aligning ball bearings / double row / 126, 13xx / plastic cage / ZEN / TNH / ZEN (Part Numbers)

Self-aligning ball bearings / double row / 126, 13xx / plastic cage / ZEN / TNH / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Steel
・Cage: Polyamide cage
・Accuracy (JIS): Grade 0
・I.D. D (φ) : 6~30
・Seal: None open bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
126 TNH
1302 TNH
1303 TNH
1304 TNH
1305 TNH
1306 TNH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

3.49 €

1 4 Days 61969.0

6.30 €

1 4 Days 15421390.0

5.48 €

1 4 Days 174012121.0

5.63 €

1 4 Days 205215157.0

6.07 €

1 4 Days 256217262.0

11.38 €

1 4 Days 307219384.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
Seal None open bearing Temperature range -30 to +120 degrees

Tech Support