Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A2610048
Part Number
|
---|
A2610048 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Axle bore | Axle mount (mm) | Colour | Material (details) | Material | Product size (height) (mm) | Product size (Ø) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.93 € | 1 | Available | 3 Days | Off-set | 4 | Grey | combi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent. | Acrylonitrile butadiene styrene|Polycarbonate (PC) | 14 | 10 | A2610048 |
Loading...
Control knob features | + hand | Product type | Control knob | RoHS-compliant | Yes |
---|
This page is Control knob with hand, part number A2610048.
You can find the detail information about specifications and dimensions on part number A2610048.
Part Number |
---|
A1311860 |
A1312560 |
A1316240 |
A2610040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Axle bore | Axle mount (mm) | Colour | Material (details) | Material | Product size (height) (mm) | Product size (Ø) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.40 € | 1 | Available | 3 Days | - | 6 | Black | Duroplast | Duroplast | 12.5 | 18.8 | A1311860 | |
3.40 € | 1 | Available | 3 Days | - | 6 | Black | Thermoplastic | Thermoplastic | 19.7 | 20.7 | A1312560 | |
3.40 € | 1 | Available | 3 Days | - | 4 | Black | Thermoplastic | Thermoplastic | 12.3 | 16.4 | A1316240 | |
3.93 € | 1 | Available | 3 Days | Off-set | 4 | Black | combi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent. | Acrylonitrile butadiene styrene|Polycarbonate (PC) | 14 | 10 | A2610040 |