Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EX33PN
Part Number
|
---|
EX33PN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Ambient temperature (°C) | Connection | Enclosure material | Functions (light barriers) | Max. range (open field) (mm) | Operating voltage (V DC) | Output (Amperage) (mA) | Outputs (sensors) | Pick-up time (details) (ms) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Product type | Range (mm) | Response time (ms) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
202.21 € | 1 | Available | 3 Days | Head M4 x 7 mm / basic body 7 x 14 mm|EX33PN | -25 - +55 | Cable. 2 m | - | Light-ON|Dark-ON|Switch (light-ON/dark-ON) | 800 | (±10 %) 12 - 24 | PNP-Transistor 50 | PNP | 0.5 | 15.6 | 14 | 11 | One-way light barrier | 800 | 0.5 | EX33PN | Through-beam photoelectric sensor |
Loading...
Operating Temperature Range(°C) | -25::+55 | Cable length(m) | 2 | Connector (sensor) | Cable. open end |
---|---|---|---|---|---|
IP rating | IP67 | Max. operating voltage(V DC) | 24 | Min. operating voltage(V DC) | 12 |
Operating voltage (range) | 12 - 24 V DC |
This page is Photoelectric Sensor, part number EX33PN.
You can find the detail information about specifications and dimensions on part number EX33PN.
Configure
Basic Attributes
Enclosure material
Type
Type
Ambient temperature(°C)
Connection
Functions (light barriers)
Max. range (open field)(mm)
Operating voltage(V DC)
Output (Amperage)(mA)
Outputs (sensors)
Pick-up time (details)(ms)
Product size (height)(mm)
Product size (depth)(mm)
Product size (width)(mm)
Product type
Range(mm)
Response time(ms)
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CX422P |
CX442P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Ambient temperature (°C) | Connection | Enclosure material | Functions (light barriers) | Max. range (open field) (mm) | Operating voltage (V DC) | Output (Amperage) (mA) | Outputs (sensors) | Pick-up time (details) (ms) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Product type | Range (mm) | Response time (ms) | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.37 € | 1 | Available | 3 Days | - | - | - | Plastic | Light-ON|Dark-ON|Switch (light-ON/dark-ON) | 800 | - | - | PNP | - | 31 | 20 | 11.2 | Retroreflective photo sensor | - | 1 | CX422P | - | |
153.03 € | 1 | Available | 3 Days | - | - | - | Plastic | Light-ON|Dark-ON|Background suppression|Switch (light-ON/dark-ON) | 300 | - | - | - | - | 31 | 20 | 11.2 | Triangulation sensor | - | 1 | CX442P | - |