Control knob / Acrylonitrile butadiene styrene, PBT / Aluminium, Aluminium (anodised), Black, Chrome (Part Numbers)

Control knob / Acrylonitrile butadiene styrene, PBT / Aluminium, Aluminium (anodised), Black, Chrome
  • Volume Discount
[Specifications]
・Material: Acrylonitrile butadiene styrene, PBT
・Colour: Aluminium, Aluminium (anodised), Black, Chrome
・Axle mount(mm): 3-8
・Product type: Control knob
・Product size (height)(mm): 13-19
・Product size (width)(mm): 19.5, 36.5
・Product size (Ø)(mm): 8-48
・Button diameter(mm): 11.5-36
・Control knob features: + marking, digital
・Compatible with (details): Series 20, Series 36
・RoHS-compliant: Yes

Plastic Turning Knob System with Collet Fixing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
330.3
330.4
330.31
331.4
331.6
331.41
331.61
332.4
332.6
332.41
332.61
333.61
334.6
334.8
334.61
335.6
335.61
4131.603
4132.603
4134.603
427.411
428.611
429.611
4311.4131
4311.6133
4312.6133
487.3
487.4
531.4
531.6
532.6
533.6
534.6
5574.6000
5615.4614
5615.6614
5617.6614
6622.1000
6622.1001
6623.1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Axle mount
(mm)
Button diameter
(mm)
Colour Compatible with (details) Control knob features Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type) Type (misc.)

2.37 €

1 Available 3 Days 3-Black---13-11.8330.3-

2.37 €

1 Available 3 Days 411.5Black---13-11.5330.4Knob Series 11.5 mm dia.

2.57 €

1 Available 3 Days 3-Black-+ marking-13-11.8330.31-

2.89 €

1 Available 3 Days 4-Black---14-14.5331.4-

2.57 €

1 Available 3 Days 615Black---14-15331.6Knobs series 15

3.11 €

1 Available 3 Days 4-Black-+ marking-14-14.5331.41-

3.11 €

1 Available 3 Days 6-Black-+ marking-14-14.5331.61-

3.40 €

1 Available 3 Days 420Black---15-20332.4Knobs series 20

3.40 €

1 Available 3 Days 620BlackSeries 20--15-20332.6Knobs series 20

3.61 €

1 Available 3 Days 4-Black-+ marking-15-20332.41-

3.93 €

1 Available 3 Days 6-Black-+ marking-15-20332.61-

4.45 €

1 Available 3 Days 6-Black-+ marking-17-28333.61-

5.01 €

1 Available 3 Days -36BlackSeries 36--18.5-36334.6Knob for series 36

5.01 €

1 Available 3 Days 8-Black---18.5-36334.8-

5.23 €

1 Available 3 Days 6-Black-+ marking-18.5-36334.61-

6.28 €

1 Available 3 Days 6-Black---19-48335.6-

6.84 €

1 Available 3 Days 6-Black-+ marking-19-48335.61-

2.57 €

1 Available 3 Days 615Black---15-154131.603Knob Series 15

3.11 €

1 Available 3 Days 620BlackSeries 20--16-204132.603Knob Series 20

3.61 €

1 Available 3 Days 6-Black-+ marking-18-35.74134.603-

2.89 €

1 Available 3 Days 4-Black-+ markingAcrylonitrile butadiene styrene1419.5-427.411-

3.40 €

1 Available 3 Days 6-Black-+ markingAcrylonitrile butadiene styrene1526.5-428.611-

3.93 €

1 Available 3 Days 6-Black-+ markingAcrylonitrile butadiene styrene1736.5-429.611-

2.89 €

1 Available 3 Days 4-Black--PBT17-204311.4131-

2.37 €

1 Available 3 Days 6-Black--Acrylonitrile butadiene styrene17-204311.6133-

2.89 €

1 Available 3 Days 6-Black--Acrylonitrile butadiene styrene18.5-284312.6133-

2.89 €

1 Available 3 Days 3-Chrome---14-8487.3-

2.89 €

1 Available 3 Days 4-Chrome---14-8487.4-

6.84 €

1 Available 3 Days 4-Aluminium (anodised)---15-12531.4-

6.84 €

1 Available 3 Days 6-Aluminium (anodised)---15-12531.6-

12.67 €

1 Available 3 Days 6-Aluminium (anodised)---15-20532.6-

8.93 €

1 Available 3 Days 6-Aluminium (anodised)---17-28533.6-

11.61 €

1 Available 3 Days 6-Aluminium (anodised)---17-36534.6-

5.23 €

1 Available 3 Days 6-Aluminium---17-285574.6000-

4.13 €

1 Available 3 Days 4-Aluminium---15-155615.4614-

4.13 €

1 Available 3 Days 6-Aluminium---15-155615.6614-

4.71 €

1 Available 3 Days 6-Aluminium---15-245617.6614-

23.41 €

1 Available 3 Days 6.35-Black-digital----6622.1000-

22.35 €

1 Available 3 Days 6-Black-digital----6622.1001-

9.45 €

1 Available 3 Days 6.35--------6623.1000Matt chrome plated

Loading...

  1. 1

Basic information

Product type Control knob RoHS-compliant Yes

Tech Support