Control knob with hand / Black / Dial disc (Part Numbers)

Control knob with hand / Black / Dial disc
  • Volume Discount
[Specifications]
・Colour: Black
・Line display: Dial disc
・Product size (height)(mm): 16-35.5
・Product size (Ø)(mm): 21-59
・Axle mount(mm): 6
・Control knob features: + hand
・Product type: Control knob
・RoHS-compliant: Yes

Plastic Adjusting Knobs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
320.621
321.611
4309.6131
474.61
475.61
476.61
477.61
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Button diameter
(mm)
Line display Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

7.35 €

1 Available 3 Days -Dial disc1621320.621

8.93 €

1 Available 3 Days -Dial disc2231.5321.611

2.37 €

1 Available 3 Days --16154309.6131

11.61 €

1 Available 4 Days 59Dial disc35.559474.61

10.56 €

1 Available 3 Days 42Dial disc2842475.61

8.93 €

1 Available 3 Days 31.5Dial disc24.531.5476.61

8.93 €

1 Available 3 Days 21Dial disc1921477.61

Loading...

  1. 1

Basic information

Axle mount(mm) 6 Colour Black Control knob features + hand
Product type Control knob RoHS-compliant Yes

Tech Support