Pushbutton bracket (Part Numbers)

Pushbutton bracket
  • Volume Discount
[Specifications]
・Type: 190.059.013
・Product type: Series 6425 pushbutton bracket
・Compatible with (details): Division 16 mm (2x)
・Type (misc.): Parallel guide

[TECHNICAL DATA]
・Link description: Double key caps, pitch 16, 6425.1101
・Actuators: lever, stainless steel spring steel tappet, black, POM
・Housing description: base plate: black, PA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

190.059.013

Part Number
190.059.013
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.13 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Compatible with (details) Division 16 mm (2x) Product type Series 6425 pushbutton bracket Type 190.059.013
Type (misc.) Parallel guide

This page is Pushbutton bracket, part number 190.059.013.
You can find the detail information about specifications and dimensions on part number 190.059.013.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support