Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
95B066850
Part Number
|
---|
95B066850 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Connector (sensor) | Contact type | Enclosure material | Installation type (sensors) | IP rating | Material properties | Max. temperature (°C) | Product size (length) (mm) | Product size (Ø) (mm) | Size (sensors) | Switching frequency (Hz) | Switching distance (max.) (mm) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.27 € | 1 | Available | 3 Days | - | M8 (3-pin) | 1 maker | Brass | shielded | IP67 | nickel plated | +60 | 49.9 | 8 | M8 | 500 | 2 | IS-08-G1-S1 | IS-08-G1-S1 |
Loading...
Max. operating voltage(V DC) | 30 | Min. operating voltage(V DC) | 10 | Min. temperature(°C) | -25 |
---|---|---|---|---|---|
Operating voltage (range) | 10 - 30 V DC | Outputs (sensors) | PNP | Product type | Inductive proximity sensor |
Sensor features | LED indicator |
This page is Inductive Proximity Sensor, part number 95B066850.
You can find the detail information about specifications and dimensions on part number 95B066850.
Configure
Basic Attributes
Cable length(m)
Connector (sensor)
Contact type
Enclosure material
Installation type (sensors)
IP rating
Material properties
Max. temperature(°C)
Product size (length)(mm)
Product size (Ø)(mm)
Size (sensors)
Switching frequency(Hz)
Switching distance (max.)(mm)
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
95B061241 |
95B061251 |
95B061341 |
95B066860 |
95B066870 |
95B066880 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Connector (sensor) | Contact type | Enclosure material | Installation type (sensors) | IP rating | Material properties | Max. temperature (°C) | Product size (length) (mm) | Product size (Ø) (mm) | Size (sensors) | Switching frequency (Hz) | Switching distance (max.) (mm) | Type | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.35 € | 1 | Available | 3 Days | 2 | Cable. open end | 1 maker | Brass | shielded | IP67 | nickel plated | +70 | 58.5 | 12 | M12 | 1000 | 2 | IS-12-A 1-03 | IS-12-A1-03 | |
28.93 € | 1 | Available | 3 Days | - | M12 (3-pin) | 1 maker | Brass | shielded | IP67 | nickel plated | +70 | 66.9 | 12 | M12 | 1000 | 2 | IS-12-A1-S2 | IS-12-A1-S2 | |
26.77 € | 1 | Available | 3 Days | 2 | Cable. open end | 1 maker | Brass | shielded | IP67 | nickel plated | +60 | 69.9 | 18 | M18 | 1000 | 5 | - | IS-18-A1-03 | |
32.15 € | 1 | Available | 15 Days | - | M8 (3-pin) | 1 maker | Brass | shielded | IP67 | nickel plated | +70 | 49.9 | 8 | M8 | 1000 | 1.5 | IS-08-B1-S1 | IS-08-B1-S1 | |
44.44 € | 1 | Available | 3 Days | - | M8 (3-pin) | 1 maker | Stainless steel | shielded | IP69K | - | +70 | 49.9 | 8 | M8 | 1000 | 1.5 | IS-08-M1-S1 | IS-08-M1-S1 | |
42.27 € | 1 | Available | 3 Days | - | M8 (3-pin) | 1 breaker | Brass | shielded | IP67 | nickel plated | +60 | 49.9 | 8 | M8 | 500 | 2 | IS-08-G2-S1 | IS-08-G2-S1 |