Pillow Type (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PASEY20
PSHEY20
RASEY25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
EAN Weight
(g)

21.23 €

1 4 Days 20-520.0

-

1 Quote 20-480.0

24.77 €

1 4 Days 259008745381065680.0

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Fixing Threaded pins
Temperature range -20 to +120 °C

Tech Support